The pole clamp may be screw-fastened directly into the external threaded inserts.
Discover our new non-metallic wallmounted enclosures. And experience the benefits of a unique enclosure series for yourself – Sophisticated system technology combined with an extremely robust material.

After more than 30 years, Rittal is revolutionizing the field of non-metallic enclosures and complementing its AX series of carbon steel and stainless steel enclosures. With the new AX Fiberglass Reinforced Polyester enclosure, Rittal has now combined the benefits of a sophisticated system technology with those of an extremely robust material to produce a unique enclosure series.
AX Fiberglass Reinforced Polyester enclosure provides maximum simplification, speed and configuration freedom, while at the same time meeting the highest demands in terms of safety and robustness. Installed indoors or completely exposed to the weather outdoors – the AX Fiberglass Reinforced Polyester enclosure will safely protect your electrical components.
The AX enclosure series defines the standards for Industry 4.0-compliant enclosure manufacturing.
The pole clamp may be screw-fastened directly into the external threaded inserts.
Wall mounting brackets are easily secured from the outside while retaining the UL approval.
Double seal with an integral rain protection strip on the top and bottom edge of the door to protect the seal from dust and rainwater.
Door-operated switches may be attached directly to the mounting bosses.
14 different enclosure variants, with and without viewing window, made from fibreglass-reinforced polyester with high UV resistance.
Flexible mounting of top-hat rails directly onto the mounting bosses in the enclosure.
Numerous mounting bosses for individual interior installation.
Interior installation on a 25 mm pitch pattern with universal bracket for mounting punched sections and rails.
The mini-comfort handle for AX fiberglass can be used not only with type A lock inserts, but also with profile half-cylinders or security and push-button inserts.
Direct door installation with support strips, punched sections with mounting flanges 14 x 39 mm or wiring plan pockets, for use as an additional mounting surface.
Simple mounting of a door stay without additional machining to secure the door in the open position.
The pole clamp may be screw-fastened directly into the external threaded inserts.
Wall mounting brackets are easily secured from the outside while retaining the UL approval.
Double seal with an integral rain protection strip on the top and bottom edge of the door to protect the seal from dust and rainwater.
Door-operated switches may be attached directly to the mounting bosses.
The mounting plate is easily screw-fastened onto pre-assembled bolts from the front and can also be earthed retrospectively via machined keyholes.
14 different enclosure variants, with and without viewing window, made from fibreglass-reinforced polyester with high UV resistance.
Flexible mounting of top-hat rails directly onto the mounting bosses in the enclosure.
Numerous mounting bosses for individual interior installation.
Interior installation on a 25 mm pitch pattern with universal bracket for mounting punched sections and rails.
The mini-comfort handle for AX fibergalss can be used not only with type A lock inserts, but also with profile half-cylinders or security and push-button inserts.
Direct door installation with support strips, punched sections with mounting flanges 14 x 39 mm or wiring plan pockets, for use as an additional mounting surface.
Simple mounting of a door stay without additional machining to secure the door in the open position.
Get to know the benefits of the new AX non-metallic enclosure.
14 different enclosure variants, with and without viewing window, made from fiberglass-reinforced polyester with high UV resistance.
The mini-comfort handle for AX Fiberglass Reinforced Polyester can be used not only with type A lock inserts, but also with profile half-cylinders or security and push-button inserts.
Got any questions? Please message us. We’ll be happy to answer all your queries about the AX fiberglass reinforced polyester enclosures.