Date | Time | Title | Content |
14.01.2021 | 10:00 - 10:45 | VX 25 - The large enclosure system | The webcast explains the large enclosure system VX25 with all technical details and supports the product selection. |
15.01.2021 | 08:30 - 09:15 | Rated current of busbar systems | The webcast illustrates the relationship between current and temperature rise and provides the basis for standard-compliant busbar engineering (IEC). |
21.01.2021 | 08:30 - 09:15 | Short-Circuit Strength of busbar systems | The webcast illustrates the effects of short-circuit currents and provides the basis for standard-compliant busbar engineering (IEC). |
22.01.2021 | 08:30 - 09:15 | Supportarm Systems CP | This WebCast explains the right selection and connection of the support arm systems in general and their components. |
26.01.2021 | 08:30 - 09:30 | Design Verification acc. to IEC 61439 | The webcast explains the connection between directives and standards and provides an overview of the contents of IEC 61439, as well as the required verifications. |
27.01.2021 | 08:30 - 09:15 | Operating Panels | This WebCast introduces the standard operating panels with their features and additionally the introduction of one operating panel configurator. |
01.02.2021 | 10:00 - 10:45 | Software Therm – Calculation of Enclosure Climate Control | The WebCast explains how to create an enclosure climate control calculation and discusses solutions for achieving the optimum enclosure temperature. In addition, the verification of the temperature rise according to IEC/TR 60890 is explained. |
02.02.2021 | 13:30 - 14:15 | EMC of Industrial Control Panels part 1 | The webcast shows the legal as well as the technical basics, i.e. the EU EMC Directive and the conformity assessment as well as the different types of coupling of electromagnetic interferences. |
04.02.2021 | 08:30 - 09:15 | North American Codes & Standards for Enclosures | The webcast provides an overview on the US-Safety system, provides information on required approvals and presents solutions using Rittal enclosure systems. |
09.02.2021 | 10:00 - 10:45 | Rittal Configuration Systems and other tools | The webcast explains the Rittal Configuration System (RiCS) with its functionalities, possibilities of how to import data as well as other useful Tools. |
10.02.2021 | 13:30 - 14:15 | EMC of Industrial Control Panels part 2 | The webcast explains a simple example for EMC risk assessment and the essential measures to achieve EMC. |
11.02.2021 | 08:30 - 09:15 | Short-Circuit Current Rating of busbar systems | This webcast explains typical terms in the context of "Industrial Control Panels" (IPC) and shows how to determine the SCCR for busbar systems inside ICPs. |
18.02.2021 | 13:30 - 14:15 | EMC of Industrial Control Panels part 3 | The webcast describes the EMC-compatible installation inside and around the industrial control panel and offers tips for the assessment of the Implementation of the EMC measures in panel building. |
22.02.2021 | 10:00 - 10:45 | Planning Climate Control | The WebCast explains the basics of climate control, as well as application areas of passive climate control. Furthermore different kinds of active climate control are explained. |
23.02.2021 | 13:30 - 14:15 | Industrial control panel enclosures - earthing and bonding made easy | The webcast answers the questions: What is the difference between earthing/grounding and bonding of industrial control panel applications. What are the international standard requirements and how can they be realized in a simple and cost saving way in practice. |
25.02.2021 | 10:00 - 10:45 | RiLine Compact and other busbar systems | The webcast introduces the different Rittal busbar systems up to 1600 A and explains required parts to configure a busbar system. |